BRACKET - CONDUIT
701316
Model code: LRR-025C-LS2020NNN3-C2BGA6NPLBNNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | BRACKET - CONDUIT | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 45 TEMP MODEL CODE C-H | LS2020NNN3 | LS2020NNN3 |
SERIES 45 TEMP MODEL CODE J-N | C2BGA6NPLBNNN | |
SERIES 45 TEMPORARY PUMP TYPE | LRR-025C | LRR-025C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.196 Kilogram |
Net weight | 0.181 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |