CARDBOARD BOX 9x7x2.5" ULINE S-7678
701312
701312
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| F: DISPLACEMENT LIMITATION | No Limiters |
| G: ENDCAP PORTS | twin ports |
| H: CHARGING SYSTEM | 47 cc/rev |
| In scope of WEEE | No |
| J: AUXILARY MOUNTING PAD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 bar |
| L: INPUT SHAFT | 27T 16/32 Pitch |
| M: CONTROLS | MDC, standard |
| Material Description | CARDBOARD BOX 9x7x2.5" ULINE S-7678 |
Characteristic | Value |
|---|---|
| N: FILTRATION | remote pressure filtration |
| P: HIGH PRESSURE REGULATION | Port A & B: low overshoot PL, up to 450 bar settings |
| Product group | Other Sales |
| Product line | Danfoss Turbocor |
| Product name | Raw Materials |
| Product Type | Raw Materials |
| SERIES 90 PUMP TYPE | Series 90 250cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | CP15 +1.5 VALVE PLATE, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 350 Bar |
| Z: HIGH PRESSURE SETTING B | 350 Bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.135 Kilogram |
| Net weight | 0.135 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |