COATED MAGNET SEGMENT S-N. 4 POLE SHAFT
701264
Model code: SYSTEM-42R41+42R41
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | COATED MAGNET SEGMENT S-N. 4 POLE SHAFT | |
Product Type | Raw Materials | |
Product group | Other Sales |
Characteristic | Value | Description |
---|---|---|
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 42 TEMPORARY PUMP TYPE | SYSTEM-42R41+42R41 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.024 Kilogram |
Net weight | 0.023 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |