WEDGE MAGNETS - 4 POLE SHAFT
701262
Model code: 42R41-DE1A602BDG2CNB-3030BNNNNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | WEDGE MAGNETS - 4 POLE SHAFT | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 42 TEMP MODEL CODE C-U | DE1A602BDG2CNB | |
SERIES 42 TEMP MODEL CODE H-P | 3030BNNNNN | |
SERIES 42 TEMPORARY PUMP TYPE | 42-R-41 | 24:24bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.017 Kilogram |
Net weight | 0.015 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |