
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | BLANK SHIM - W | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 45 TEMP MODEL CODE C-H | LS2520NNN3 | LS2520NNN3 |
SERIES 45 TEMP MODEL CODE J-N | S1RPA1NAAANNN | S1RPA1NAAANNN |
SERIES 45 TEMPORARY PUMP TYPE | ERR-100B | 20:20bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.122 Kilogram |
Net weight | 0.113 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |