
BLANK SHIM - V
701251
Model code: 51V110-R-F1-N-HS-A1-B-E-E2-NNN-054-AA-F3-10-25
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | B | B:5-12bar |
K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | HS | HS:hyd prop |
Material Description | BLANK SHIM - V | |
N: SERVO PRESSURE | A1 | A1:int,PCOR,A+B,BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | E | E:7bar |
SERIES 51 MOTOR TYPE | 51V110 | 51V110 |
T: CONTROL ORIFICES | E2 | E2 |
V: THRESHOLD SETTING | 10 | 10:10bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 054 | 054:54ccm |
Z: PCOR SETTING | 25 | 25:250bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.122 Kilogram |
Net weight | 0.113 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |