Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | PLUG - M16X2 | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 45 TEMP MODEL CODE C-H | PC21NNNNN3 | |
SERIES 45 TEMP MODEL CODE J-N | C2RGA6NPLBNNN | |
SERIES 45 TEMPORARY PUMP TYPE | LRL-030D |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.205 Kilogram |
Net weight | 0.186 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |