FLANGE - RECIRCULATION DISCHARGE
701187
Model code: 51V110-A-C8-N-D8-M1-R-J-M1-ADA-039-AA-F0-C2-19
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | R | R:320mA |
K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | D8 | D8:el prop,24V JET,energ min |
Material Description | FLANGE - RECIRCULATION DISCHARGE | |
N: SERVO PRESSURE | M1 | M1:ext,PCOR A+B,hyd BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | J | J:274mA |
SERIES 51 MOTOR TYPE | 51V110 | 51V110 |
T: CONTROL ORIFICES | M1 | M1 |
V: THRESHOLD SETTING | C2 | C2:320mA |
W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
Y: MIN. DISPLACEMENT SETTING | 039 | 039:39ccm |
Z: PCOR SETTING | 19 | 19:190bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.076 Kilogram |
Net weight | 0.978 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |