RAIL - FRONT
701153
Model code: 90R055-MA-5-AB-80-S-4-C6-D-C5-GBA-20-20-24
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 4 | |
G: ENDCAP PORTS | 80 | |
H: CHARGING SYSTEM | D | D |
J: AUXILARY MOUNTING PAD | AB | AB |
K: CHARGE PRESSURE SETTING | 24 | 24 |
L: INPUT SHAFT | C6 | C6 |
M: CONTROLS | MA | MA |
Material Description | RAIL - FRONT | |
N: FILTRATION | S |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R055 | 20:20bar |
T: CONTROL ORIFICES | C5 | C5 |
W: SPECIAL HARDWARE FEATURES | GBA | |
Y: HIGH PRESSURE SETTING A | 20 | 20 |
Z: HIGH PRESSURE SETTING B | 20 | 200 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.952 Kilogram |
Net weight | 0.857 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |