HOUSING - MOTOR MODULE
701059
Model code: 90L055-KA-1-CD-60-S-4-S1-D-03-GBA-35-35-24
Recommended replacement: 9422269
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 4 | |
G: ENDCAP PORTS | 60 | |
H: CHARGING SYSTEM | D | D |
J: AUXILARY MOUNTING PAD | CD | CD |
K: CHARGE PRESSURE SETTING | 24 | 24 |
L: INPUT SHAFT | S1 | |
M: CONTROLS | KA | KA |
Material Description | HOUSING - MOTOR MODULE | |
N: FILTRATION | S |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 1 | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R055 | 24:24bar |
T: CONTROL ORIFICES | 03 | |
W: SPECIAL HARDWARE FEATURES | GBA | |
Y: HIGH PRESSURE SETTING A | 35 | 35 |
Z: HIGH PRESSURE SETTING B | 35 | 35 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 126.734 Kilogram |
Net weight | 115.213 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |