SPACER RING - SHAFT
701029
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | SPACER RING - SHAFT |
Product Type | Raw Materials |
Characteristic | Value |
---|---|
Product group | Other Sales |
Product line | Danfoss Turbocor |
Product name | Raw Materials |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.226 Kilogram |
Net weight | 0.205 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |