HOUSING-RADIAL BEARING-FRONT-M/C FROM CA
701028
Model code: 51D110-A-D4-N-HA-B2-C-E-H7-NNN-060-AA-G0-12-00
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | G0 | G0:22.0 l/min,16bar |
L: INPUT SHAFT | D4 | D4:W45x2x30x21x9g DIN5480 |
M: CONTROLS | HA | HA:hyd prop,servo pres suppl A |
Material Description | HOUSING-RADIAL BEARING-FRONT-M/C FROM CA | |
N: SERVO PRESSURE | B2 | B2:ext |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | E | |
SERIES 51 MOTOR TYPE | 51D110 | 51D110 |
T: CONTROL ORIFICES | H7 | H7 |
V: THRESHOLD SETTING | 12 | 12:12bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 060 | 060:60ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.334 Kilogram |
Net weight | 1.213 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |