Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | LABEL - PIPE | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 42 TEMP MODEL CODE C-U | DE1A603B3G2CNB | DE1A603B3G2CNB |
SERIES 42 TEMP MODEL CODE H-P | 3434NNNNNN | |
SERIES 42 TEMPORARY PUMP TYPE | 42R28 | 17:170bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.005 Kilogram |
Net weight | 0.005 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |