SENSOR HOUSING-IMPELLER SIDE
700924
Model code: 51C080-1--R-D3-N-TA-C2-N-N-X1-NNN-016-AA-NN-00-18
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | NN | NN:no loop flushing |
L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
M: CONTROLS | TA | TA:pressure compensator |
Material Description | SENSOR HOUSING-IMPELLER SIDE | |
N: SERVO PRESSURE | C2 | C2:int,PCOR A+B,w/o BPD |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51C080-1- | 51C080-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 016 | 016ccm |
Z: PCOR SETTING | 18 | 18:180bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.092 Kilogram |
Net weight | 1.012 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |