IMPELLER - 1st STAGE - FINAL M/C ASSEMBL
700862
Model code: 90L250-KA-5-CD-80-S-3-C8-K-00-NNN-35-35-24
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | K | 65 cc/rev |
J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
Material Description | IMPELLER - 1st STAGE - FINAL M/C ASSEMBL | |
N: FILTRATION | S | Suction |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90L250 | Series 90 250cc/rev counter-clockwise rotation |
T: CONTROL ORIFICES | 00 | HDC & EDC2 (P) none (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING |
Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.271 Kilogram |
Net weight | 0.246 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |