WEDGE - 164.325 Lg 2x11-22 LamLg
700858
Model code: 42R28-GANNB02B4G2CNA-2121BAANNNNNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | WEDGE - 164.325 Lg 2x11-22 LamLg | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 42 TEMP MODEL CODE C-U | GANNB02B4G2CNA | |
SERIES 42 TEMP MODEL CODE H-P | 2121BAANNNNNN | |
SERIES 42 TEMPORARY PUMP TYPE | 42R28 | 42R28 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.023 Kilogram |
Net weight | 0.021 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |