DISK - THRUST
700850
Model code: KRL-038C-LS2120NNN3-C3VGA6NPLBNNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | DISK - THRUST | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 45 TEMP MODEL CODE C-H | LS2120NNN3 | |
SERIES 45 TEMP MODEL CODE J-N | C3VGA6NPLBNNN | |
SERIES 45 TEMPORARY PUMP TYPE | KRL-038C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.518 Kilogram |
Net weight | 2.289 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |