SHIM - V
700847
Model code: 90R100-KA-5-NN-80-S-3-C7-E-03-GBA-28-28-24
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | SHIM - V | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S90P AUXMTG FOR SERVICE | NN | NN |
S90P CHARGING FOR SERVICE | E | E |
S90P CHRPRESS FOR SERVICE | 24 | 24 |
S90P CNTRORF FOR SERVICE | 03 | 03 |
Characteristic | Value | Description |
---|---|---|
S90P CONTROL FOR SERVICE | KA | KA |
S90P DISPLIM FOR SERVICE | 3 | 3 |
S90P ENDCAP FOR SERVICE | 80 | 80 |
S90P FILTRATION FOR SERVICE | S | S |
S90P HPPORTA FOR SERVICE | 28 | 28 |
S90P HPPORTB FOR SERVICE | 28 | 28 |
S90P PRESSREG FOR SERVICE | 5 | 5 |
S90P PRODUCT FOR SERVICE | 90L180 | 30:30bar |
S90P SHAFT FOR SERVICE | C7 | C7 |
S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.122 Kilogram |
Net weight | 0.113 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |