RING - RACE
700846
Model code: 90R042-FC-5-NN-80-S-7-C3-C-B4-GLA-45-45-32
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | C | 14 cc/rev |
J: AUXILARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
K: CHARGE PRESSURE SETTING | 32 | 32 Bar |
L: INPUT SHAFT | C3 | 15 teeth; 16/32 spline |
M: CONTROLS | FC | NFPE, 24V AMP mini connector, displacement control without feedback link |
Material Description | RING - RACE | |
N: FILTRATION | S | Suction |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R042 | Series 90 42cc/rev, clockwise rotation |
T: CONTROL ORIFICES | B4 | B4 |
W: SPECIAL HARDWARE FEATURES | GLA | CP30 +4.3 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 45 | 450 Bar |
Z: HIGH PRESSURE SETTING B | 45 | 450 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.18 Kilogram |
Net weight | 0.164 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |