CERAMIC BEARING SPACER
700827
Model code: 90R075-FC-P-BC-8D-S-D-C6-D-B1-GMA-48-48-30
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | D | limitation side 2, spec. servo cylinder at side 1 with hard spring |
G: ENDCAP PORTS | 8D | Twin ports, with pressure relief valve in suction line |
H: CHARGE PUMP | D | 17 cc/rev |
H: CHARGING SYSTEM | D | 17 cc/rev |
J: AUXILARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
L: INPUT SHAFT | C6 | 21T 16/32 Pitch |
M: CONTROLS | FC | NFPE, 24V AMP mini connector, displacement control without feedback link |
Material Description | CERAMIC BEARING SPACER | |
N: FILTRATION | S | Suction |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | P | Port A & B: low overshoot PL, 420 to 520 bar settings |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R075 | Series 90 75cc/rev, clockwise rotation |
T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GMA | CP15 +4 VALVE PLATE, INTEGRATED CONTROL |
Y: HIGH PRESSURE SETTING A | 48 | 480 Bar |
Z: HIGH PRESSURE SETTING B | 48 | 480 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |