SLEEVE - BEARING WIRE INSULATION
700766
Model code: 51C110-1--R-D3-N-E2-B1-N-N-U1-NNN-045-AA-E6-00-00
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | E6 | E6:6l/min,16bar |
L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
M: CONTROLS | E2 | E2:el 2pos,24V DIN,energ min |
Material Description | SLEEVE - BEARING WIRE INSULATION | |
N: SERVO PRESSURE | B1 | B1:int low, w/o PCOR |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51C110-1- | 51C110-1- |
T: CONTROL ORIFICES | U1 | U1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 045 | 045ccm |
Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |