
VOLUTE - 35
700739
Model code: 51C160-R-D5-N-EQ-A4-J-Y-C5-NNN-075-AA-G3-15-32
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N |
G: ENDCAP PORTS | R | R |
J: THRESHOLD / RANGE | J | J:15-50mA |
K: LOOP FLUSHING VALVE | G3 | |
L: INPUT SHAFT | D5 | D5 |
M: CONTROLS | EQ | EQ:el prop,PCP MS,energ max |
Material Description | VOLUTE - 35 | |
N: SERVO PRESSURE | A4 | A4:ext,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | Y | |
SERIES 51 MOTOR TYPE | 51C160 | 51C160 |
T: CONTROL ORIFICES | C5 | C5 |
V: THRESHOLD SETTING | 15 | 15 |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 075 | 075 |
Z: PCOR SETTING | 32 | 32 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 65 Kilogram |
Net weight | 63.503 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |