SLEEVE - AXIAL COMBO BEARING - TT500
700735
Model code: HRL-057B-LS2520NNA3-L4R2A6NNNNNNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | SLEEVE - AXIAL COMBO BEARING - TT500 | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 45 TEMP MODEL CODE C-H | LS2520NNA3 | |
SERIES 45 TEMP MODEL CODE J-N | L4R2A6NNNNNNN | |
SERIES 45 TEMPORARY PUMP TYPE | HRL-057B |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.939 Kilogram |
Net weight | 2.722 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |