STICKER, WARNING, MAINS-COFELY
700648
Model code: 90R100-KA-5-NN-80-S-3-S1-E-03-GBA-42-42-24
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | E | 20 cc/rev |
J: AUXILARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
J: AUXILIARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
L: INPUT SHAFT | S1 | 14T 12/24 Pitch; splined shaft |
M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
Material Description | STICKER, WARNING, MAINS-COFELY | |
N: FILTRATION | S | Suction |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R100 | Series 90 100cc/rev, clockwise rotation |
T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |