STICKER, CE LOGO
700647
Model code: 51V250-A-F2-N-D8-M1-R-J-M1-ABA-066-AA-G0-C2-16
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | R | R:320mA |
K: LOOP FLUSHING VALVE | G0 | G0:22l/min,16bar |
L: INPUT SHAFT | F2 | F2:15T8/16pitch |
M: CONTROLS | D8 | D8:el prop,24V JET,energ min |
Material Description | STICKER, CE LOGO | |
N: SERVO PRESSURE | M1 | M1:ext,PCOR A+B,hyd BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | J | J:274mA |
SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
T: CONTROL ORIFICES | M1 | M1 |
V: THRESHOLD SETTING | C2 | C2:320mA |
W: SPECIAL HARDWARE FEATURES | ABA | ABA:magn.ring,adj |
Y: MIN. DISPLACEMENT SETTING | 066 | 066:66ccm |
Z: PCOR SETTING | 16 | 16:160bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.017 Kilogram |
Net weight | 0.017 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |