STICKER-WARNING-TOP
700405
Model code: 42-L-28-C-E1A4-03-B-2-G-2-F-N-B-41-41-B-A-A-ACA-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | STICKER-WARNING-TOP | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 42 TEMP MODEL CODE C-U | C-E1A4-03-B-2-G-2-F-N-B | |
SERIES 42 TEMP MODEL CODE H-P | 41-41-B-A-A-ACA-NNN | |
SERIES 42 TEMPORARY PUMP TYPE | 42-L-28 | NNN: PAINT-BLACK, TAG-SD |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.004 Kilogram |
Net weight | 0.004 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |