CABLE HARNESS SOFTSTART AC/DC 150T
700371
Model code: 90R042-FC-5-AC-80-P-7-C5-C-B1-EFI-38-38-30
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | C | 14 cc/rev |
J: AUXILARY MOUNTING PAD | AC | SAE-A with 11 teeth coupling |
K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
L: INPUT SHAFT | C5 | 19 teeth; 16/32 spline |
M: CONTROLS | FC | NFPE, 24V AMP mini connector, displacement control without feedback link |
Material Description | CABLE HARNESS SOFTSTART AC/DC 150T | |
N: FILTRATION | P | pressure integral (short filter) |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R042 | Series 90 42cc/rev, clockwise rotation |
T: CONTROL ORIFICES | B1 | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | EFI | CP30+4,3° valve plate, speed sensing, turck connector KPPx156 |
Y: HIGH PRESSURE SETTING A | 38 | 380 Bar |
Z: HIGH PRESSURE SETTING B | 38 | 380 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.046 Kilogram |
Net weight | 0.046 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |