CABLE HARNESS SOFTSTART SCR GATE
700344
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | CABLE HARNESS SOFTSTART SCR GATE |
Product Type | Raw Materials |
Characteristic | Value |
---|---|
Product group | Other Sales |
Product line | Danfoss Turbocor |
Product name | Raw Materials |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.02 Kilogram |
Net weight | 0.015 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |