SLEEVE ASSEMBLY - TWIN BEARING - ROTOR
600127
Model code: 02-60-E60-AC1-S60-A1-B60-1BE2A1-B60-1BE2A1
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | SLEEVE ASSEMBLY - TWIN BEARING - ROTOR | |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |