3G COMPRESSOR CONTROL MODULE (CCM)
600051
Model code: 04-100-E100-AB3-S100-A3-B100-1XX2A3-B100-1XX2A3-A100-2AX2F3-BA 240/30-B100-2AX2F3
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | 3G COMPRESSOR CONTROL MODULE (CCM) | |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.879 Kilogram |
Net weight | 5.443 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |