MODULE BMCC SWV 4-2-0 TTH375FES
201055-3141628-354
201055-3141628-354
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | MODULE BMCC SWV 4-2-0 TTH375FES |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Type | Spare Parts - BMCC |
| Size/Dimensions | 29.0(W) 10.0(H) 38.0(D) CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.8 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.919 Liter |