MODULE BMCC SWV 4-2-0 TGS230GHM
201055-3141611-350
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | MODULE BMCC SWV 4-2-0 TGS230GHM |
Product Type | Spare Parts - BMCC |
Product group | Aftermarket Parts and Services |
Characteristic | Value |
---|---|
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 29.0(W) 10.0(H) 38.0(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.8 Kilogram |
Net weight | 0.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.919 Liter |