MODULE BMCC SWV 3-1-4 TT300-H-1-ST-G DTC
201055-183123
201055-183123
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | MODULE BMCC SWV 3-1-4 TT300-H-1-ST-G DTC |
| Product group | Aftermarket Parts and Services |
Characteristic | Value |
|---|---|
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Type | Spare Parts - BMCC |
| Size/Dimensions | 27.94(W) 8.26(H) 33.02 CM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.96 Kilogram |
| Net weight | 1.814 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.076 Liter |