KIT CAPACITOR SNUBBER 0.56µF/1000VDC
199K0044
199K0044
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | KIT CAPACITOR SNUBBER 0.56µF/1000VDC |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.406 Kilogram |
| Net weight | 0.395 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.62 Liter |