PLUNGER ASSY, SOLENOID
199K0028
199K0028
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 285 Aero Config375 Aero Config380 Aero Config450 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | PLUNGER ASSY, SOLENOID |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Volume | 13.765 Liter |