ORIFICE BDY LG CLG, 2.5MM
199K0027
199K0027
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 285 Aero Config375 Aero Config380 Aero Config450 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | ORIFICE BDY LG CLG, 2.5MM |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.215 Kilogram |
| Net weight | 0.076 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.25 Liter |