SOL PLGR-HARNESS FLD RPL
199K0025
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 285 Aero Config375 Aero Config380 Aero Config450 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | SOL PLGR-HARNESS FLD RPL |
Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.362 Kilogram |
Net weight | 0.272 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.748 Liter |