DISCH FLANGE, BRASS (FOR RESONATOR USE)
199K0017
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 380 Aero Config490 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | DISCH FLANGE, BRASS (FOR RESONATOR USE) |
Product Series | TG Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.253 Kilogram |
Net weight | 2.21 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.525 Liter |