TTS-TGS COMP PACKAGING
199K0000
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 230 Aero Config285 Aero Config310 Aero Config380 Aero Config390 Aero Config490 Aero Config520 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision EMajor Revision FMajor Revision GMajor Revision HMajor Revision J |
Material Description | TTS-TGS COMP PACKAGING |
Product Series | TG High Lift SeriesTG SeriesTT Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |