MAINS INPUT BRKT, 2 HOLE, METAL
112059
112059
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 1600 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision AMajor Revision BMajor Revision CMajor Revision D |
| Material Description | MAINS INPUT BRKT, 2 HOLE, METAL |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | VTX Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.45 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.425 Liter |