FERRITE CHOKES
112058
112058
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 1200 Aero Config1600 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | FERRITE CHOKES |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | VTT SeriesVTX Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.45 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.83 Liter |