POWER COVER
112053
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision A |
Material Description | POWER COVER |
Product Series | VTX Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.348 Kilogram |
Characteristic | Value |
---|---|
Net weight | 6.804 Kilogram |