KIT - MAINS INPUT NO HOLE
112051
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision A |
Material Description | KIT - MAINS INPUT NO HOLE |
Product Series | VTX Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.49 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.454 Kilogram |