MAINS INPUT BRKT, 1 HOLE, METAL
112050
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 1200 Aero Config1600 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | MAINS INPUT BRKT, 1 HOLE, METAL |
Product Series | VTT SeriesVTX Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.45 Kilogram |
Net weight | 0.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.425 Liter |