BUS BAR SPACERS, VT SERIES
112048
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 1600 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Major Revision | Major Revision A |
Material Description | BUS BAR SPACERS, VT SERIES |
Product Series | VTX Series |
Characteristic | Value |
---|---|
Product Type | Spare Parts and Accessories - General |
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 11.43 (H) 15.24 (W) 25.40 (D) IN |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.45 Kilogram |
Net weight | 0.45 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.425 Liter |