IGV THROAT, VT SERIES
112042
112042
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 1600 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision A |
| Material Description | IGV THROAT, VT SERIES |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | VTX Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.348 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 6.804 Kilogram |