KIT - VTX IGV SUCTION HOUSING O-RING
112039
112039
Product specifications
Characteristic | Value |
|---|---|
| Compressor Capacity | 1600 Aero Config |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision A |
| Material Description | KIT - VTX IGV SUCTION HOUSING O-RING |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | VTX Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.595 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 18.144 Kilogram |