COMP INTERFACE MODULE
110110-1
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | COMP INTERFACE MODULE |
Product Type | Spare Parts and Accessories - General |
Characteristic | Value |
---|---|
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.76 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.76 Kilogram |