IFV ICM FUNCTION MODULE
110067
110067
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Major Revision | Major Revision AMajor Revision BMajor Revision C |
| Material Description | IFV ICM FUNCTION MODULE |
Characteristic | Value |
|---|---|
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
| Product name | Aftermarket Parts |
| Product Series | VTT Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.49 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.454 Kilogram |