TurbocorCloud Direct Connect Antenna
100473
100473
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | TurbocorCloud Direct Connect Antenna |
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
Characteristic | Value |
|---|---|
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG SeriesTT High Lift SeriesTT Series |
| Product Series | VTT SeriesVTX Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.041 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.8 Liter |